Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1212HHE-C

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    130.80CFM (3.704 m3/min)
  • Static Pressure
    0.452inchH2O (11.48mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    47.0dB(A)
  • Power (Watts)
    6.12W
  • RPM
    3500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    320g
  • Current Rating
    0.51A
  • Voltage Rating
    06.0-12.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 26
    20 October, 2020