Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1212HHE-R00

Product Attributes.
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    120.07CFM (3.400 m3/min)
  • Static Pressure
    0.354inchH2O (09.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor Sensor
  • Noise
    44.0dB(A)
  • Power (Watts)
    5.52W
  • RPM
    2900RPM
  • Termination
    3 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    256g
  • Current Rating
    0.46A
  • Voltage Rating
    04.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 27
    01 November, 2020
  • 90
    31 May, 2021
  • 31
    23 April, 2021