Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1212L

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    25.40mm
  • Air Flow
    62.93CFM (1.782 m3/min)
  • Static Pressure
    0.154inchH2O (03.93mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    32.5dB(A)
  • Power (Watts)
    1.68W
  • RPM
    1900RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    198g
  • Current Rating
    0.14A
  • Voltage Rating
    07.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 108
    30 October, 2020
  • 299
    01 October, 2020
  • 36
    25 October, 2020
  • 414
    30 September, 2020
  • 45
    03 August, 2020