Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1212SH-F00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    25.40mm
  • Air Flow
    113.11CFM (3.203 m3/min)
  • Static Pressure
    0.430inchH2O (10.92mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    46.5dB(A)
  • Power (Watts)
    6.36W
  • RPM
    3400RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    198g
  • Current Rating
    0.53A
  • Voltage Rating
    07.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 164
    01 October, 2020
  • 23
    29 November, 2015
  • 3609
    27 September, 2020
  • 1015
    30 September, 2020
  • 14
    24 October, 2020