Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1212SHE-F00

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    151.85CFM (4.300 m3/min)
  • Static Pressure
    0.571inchH2O (14.50mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    53.0dB(A)
  • Power (Watts)
    12.60W
  • RPM
    3700RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    256g
  • Current Rating
    1.05A
  • Voltage Rating
    04.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 70
    01 January, 2021
  • 1242
    23 August, 2020
  • 1742
    31 December, 2020
  • 8
    30 November, 2020