Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1224H

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    25.40mm
  • Air Flow
    82.67CFM (2.341 m3/min)
  • Static Pressure
    0.246inchH2O (06.25mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    38.5dB(A)
  • Power (Watts)
    3.36W
  • RPM
    2500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    198g
  • Current Rating
    0.14A
  • Voltage Rating
    14.0 - 27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 2
    29 October, 2017
  • 58
    31 August, 2020
  • 620
    30 September, 2020
  • 54
    01 November, 2015
  • 1086
    01 October, 2020
  • 104
    20 October, 2020