Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1224M

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    25.40mm
  • Air Flow
    73.84CFM (2.091 m3/min)
  • Static Pressure
    0.203inchH2O (05.15mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    35.5dB(A)
  • Power (Watts)
    2.88W
  • RPM
    2200RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    198g
  • Current Rating
    0.12A
  • Voltage Rating
    14.0 - 27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 54
    01 September, 2019
  • 210
    31 October, 2020
  • 54
    27 November, 2020