Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1224SHE-CR00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    190.48CFM (5.394 m3/min)
  • Static Pressure
    0.694inchH2O (17.635mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor Sensor
  • Noise
    55.5dB(A)
  • Power (Watts)
    14.88W
  • RPM
    4100RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    330g
  • Current Rating
    0.62A
  • Voltage Rating
    14.0-28.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 180
    30 November, 2014
  • 84
    30 September, 2020
  • 44
    28 October, 2020
  • 32
    01 September, 2020
  • 30
    24 February, 2020