Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1224VHE-C

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    148.34CFM (4.201 m3/min)
  • Static Pressure
    0.602inchH2O (15.29mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    51.0dB(A)
  • Power (Watts)
    8.64W
  • RPM
    4000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    320g
  • Current Rating
    0.36A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 288
    27 December, 2020
  • 36
    01 February, 2020
  • 253
    31 December, 2020
  • 108
    02 January, 2016
  • 42
    26 January, 2021