Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionSquare-120mm L X 120mm H
-
Width38.00mm
-
Air Flow103.24CFM (2.924 m3/min)
-
Static Pressure0.255inchH2O (06.50mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise40.0dB(A)
-
Power (Watts)6.24W
-
RPM2300RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)330g
-
Current Rating0.13A
-
Voltage Rating36.0-59.0VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp80000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found