Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1724HH-A

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Round-172mm Diameter
  • Width
    25.40mm
  • Air Flow
    214.85CFM (6.084 m3/min)
  • Static Pressure
    0.524inchH2O (13.30mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    53.5dB(A)
  • Power (Watts)
    14.88W
  • RPM
    3200RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    430g
  • Current Rating
    0.62A
  • Voltage Rating
    12.0 - 30.0VDC
  • Material Frame
    Die-Cast Aluminum
  • Material Blade
    --
  • Lifetime @ Temp
    80000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 557
    30 September, 2020