Advanced Search

Stock Statues

Media Available

Environmental

Model: AFC0612D-SP07

Product Attributes
  • Series
    AFC
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    25.40mm
  • Air Flow
    23.38CFM (0.662 m3/min)
  • Static Pressure
    0.211inchH2O (5.35mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    34.0dB(A)
  • Power (Watts)
    1.56W
  • RPM
    4250RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.13A
  • Voltage Rating
    10.8- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 23
    02 January, 2016
  • 720
    30 September, 2020
  • 387
    01 October, 2020
  • 66
    27 September, 2020
  • 126
    25 October, 2020