Advanced Search

Stock Statues

Media Available

Environmental

Model: AFC0612DB-F00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    15.00mm
  • Air Flow
    29.24CFM (0.828 m3/min)
  • Static Pressure
    0.517inchH2O (13.12mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    47.5dB(A)
  • Power (Watts)
    3.96W
  • RPM
    7200RFM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    44g
  • Current Rating
    0.33A
  • Voltage Rating
    8.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1671
    30 September, 2020
  • 116
    01 October, 2020
  • 1342
    30 September, 2020
  • 495
    27 September, 2020
  • 72
    25 October, 2020