Advanced Search

Stock Statues

Media Available

Environmental

Model: AFC0612DE-AF00

Product Attributes
  • Series
    AFC
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    38.00mm
  • Air Flow
    66.75CFM (1.890 m3/min)
  • Static Pressure
    1.739inchH2O (44.17mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    61.5dB(A)
  • Power (Watts)
    18.00W
  • RPM
    12000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    117g
  • Current Rating
    1.50A
  • Voltage Rating
    08.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 228
    26 July, 2020
  • 574
    30 September, 2020
  • 67
    03 April, 2018
  • 115
    30 September, 2018
  • 372
    01 October, 2020
  • 231
    21 October, 2020