Advanced Search

Stock Statues

Media Available

Environmental

Model: AFC0912D-AF00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    25.40mm
  • Air Flow
    102.59CFM (2.905 m3/min)
  • Static Pressure
    0.526inchH2O (13.35mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    53.0dB(A)
  • Power (Watts)
    9.00W
  • RPM
    4800RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    120g
  • Current Rating
    0.75A
  • Voltage Rating
    08.0- 13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 67
    01 March, 2020
  • 1350
    25 October, 2020
  • 1828
    01 October, 2020
  • 1023
    30 September, 2020
  • 71
    27 August, 2020
  • 72
    02 January, 2019