Advanced Search

Stock Statues

Media Available

Environmental

Model: AFC0912DE-AF00

Product Attributes
  • Series
    AFC
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    38.00mm
  • Air Flow
    160.22CFM (4.537 m3/min)
  • Static Pressure
    1.002inchH2O (25.45mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    63.0dB(A)
  • Power (Watts)
    31.20W
  • RPM
    6000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    235g
  • Current Rating
    2.50A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 48
    01 July, 2014
  • 4
    31 October, 2020