Advanced Search

Stock Statues

Media Available

Environmental

Model: AFC0948DE-TP20

Data & Documents
Product Attributes
  • Series
    AFC
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    38.00mm
  • Air Flow
    159.36CFM (4.515 m3/min)
  • Static Pressure
    1.528inchH2O (38.082mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    67.0dB(A)
  • Power (Watts)
    28.80W
  • RPM
    7500RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -40~+65⁰C
  • Weight gram (g)
    260g
  • Current Rating
    0.60A
  • Voltage Rating
    36.0-75.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 38
    25 October, 2020