Advanced Search

Stock Statues

Media Available

Environmental

Model: AFL12AUHE-00

Data & Documents
Product Attributes
  • Series
    AFL
  • Part Status
    Active
  • Voltage Rated
    110VAC or 240VAC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    103.60CFM (2.930 m3/min)
  • Static Pressure
    0.400inchH2O (10.16mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    45.0dB(A)
  • Power (Watts)
    4.60W
  • RPM
    3200RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    IP52
  • Operating Temperature
    -20~+60⁰C
  • Weight gram (g)
    275.0g
  • Current Rating
    --
  • Voltage Rating
    110.0-240.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 227
    31 December, 2020
  • 226
    26 January, 2021