Advanced Search

Stock Statues

Media Available

Environmental

Model: AFL25AUHW-P1

Data & Documents
Product Attributes
  • Series
    AFL
  • Part Status
    Active
  • Voltage Rated
    115 VDC
  • Size / Dimension
    Round-250mm Diameter
  • Width
    78.50mm
  • Air Flow
    445.00CFM (12.60 m3/min)
  • Static Pressure
    0.52inchH2O (13.31mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    57.0dB(A)
  • Power (Watts)
    21.00W
  • RPM
    2200RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    IP56
  • Operating Temperature
    -40~+55⁰C
  • Weight gram (g)
    0.8kg
  • Current Rating
    --
  • Voltage Rating
    100.0-240.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 50
    30 September, 2020
  • 103
    27 October, 2020