Advanced Search

Stock Statues

Media Available

Environmental

Model: ASB02512VHA-A76N

Data & Documents
Product Attributes
  • Series
    ASB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-25mm L X 25mm H
  • Width
    10.00mm
  • Air Flow
    3.35CFM (0.095 m3/min)
  • Static Pressure
    0.214inchH2O (5.43mmH2O)
  • Bearing Type
    Sleeve
  • Fan Type
    Axial
  • Features
    Locked Rotor Sensor
  • Noise
    27.0dB(A)
  • Power (Watts)
    0.60W
  • RPM
    13000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+75⁰C
  • Weight gram (g)
    6.0 g
  • Current Rating
    0.09A
  • Voltage Rating
    4.75-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 530
    30 September, 2020
  • 1696
    27 August, 2020
  • 220
    01 October, 2020