Advanced Search

Stock Statues

Media Available

Environmental

Model: ASB0305MA-CA8Z

Data & Documents
Product Attributes
  • Series
    ASB
  • Part Status
    Active
  • Voltage Rated
    --
  • Size / Dimension
    Square-30mm L X 30mm H
  • Width
    10.00mm
  • Air Flow
    3.44CFM (0.097 m3/min)
  • Static Pressure
    0.170inchH2O (4.306mmH2O)
  • Bearing Type
    Sleeve
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    23.0dB(A)
  • Power (Watts)
    0.55W
  • RPM
    9000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    07.4g
  • Current Rating
    0.11A
  • Voltage Rating
    04.5-05.5VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    20000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 815
    31 October, 2020
  • 720
    01 November, 2020