Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesASB
-
Part StatusActive
-
Voltage Rated--
-
Size / DimensionSquare-30mm L X 30mm H
-
Width10.00mm
-
Air Flow3.72CFM (0.105 m3/min)
-
Static Pressure0.167inchH2O (4.25mmH2O)
-
Bearing TypeSleeve
-
Fan TypeAxial
-
FeaturesLocked Rotor Sensor
-
Noise23.0dB(A)
-
Power (Watts)0.55W
-
RPM9000RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)07.4g
-
Current Rating0.11A
-
Voltage Rating04.5-05.5VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp20000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found