Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesASB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-30mm L X 30mm H
-
Width10.00mm
-
Air Flow3.21CFM (0.091 m3/min)
-
Static Pressure0.131inchH2O (3.33mmH2O)
-
Bearing TypeSleeve
-
Fan TypeAxial
-
Features--
-
Noise21.0dB(A)
-
Power (Watts)0.60W
-
RPM8000RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)07.4g
-
Current Rating0.05A
-
Voltage Rating07.0-13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp20000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found