Advanced Search

Stock Statues

Media Available

Environmental

Model: ASB03512MA-AF00

Product Attributes
  • Series
    ASB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-35mm L X 35mm H
  • Width
    10.00mm
  • Air Flow
    4.50CFM (0.127m3/min)
  • Static Pressure
    0.079inchH2O (02.00mmH2O)
  • Bearing Type
    Sleeve
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    18.5dB(A)
  • Power (Watts)
    0.60W
  • RPM
    5800RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    09.0g
  • Current Rating
    0.05A
  • Voltage Rating
    07.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    20000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 576
    01 October, 2020
  • 1136
    30 September, 2020
  • 909
    20 October, 2020