Advanced Search

Stock Statues

Media Available

Environmental

Model: ASB0412HHA-AF00

Data & Documents
Product Attributes
  • Series
    ASB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    10.00mm
  • Air Flow
    8.15CFM (0.231 m3/min)
  • Static Pressure
    0.190inH20 (4.831mmH2O)
  • Bearing Type
    Sleeve
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    29.5dB(A)
  • Power (Watts)
    0.72W
  • RPM
    7000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    13.5g
  • Current Rating
    0.05A
  • Voltage Rating
    7.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 645
    31 October, 2020
  • 490
    30 November, 2020
  • 73
    01 November, 2020