Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesASB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-40mm L X 40mm H
-
Width10.00mm
-
Air Flow8.86CFM (0.251 m3/min)
-
Static Pressure0.234inH2O (5.940mmH2O)
-
Bearing TypeSleeve
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise33.5dB(A)
-
Power (Watts)0.84W
-
RPM8000RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-20~+90⁰C
-
Weight gram (g)13.5g
-
Current Rating0.03A
-
Voltage Rating10.8-13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp--