Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB0405VD-00

Data & Documents
Product Attributes
  • Series
    AUB
  • Part Status
    Active
  • Voltage Rated
    --
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    20.00mm
  • Air Flow
    9.56CFM (0.271 m3/min)
  • Static Pressure
    0.236inchH2O (5.99mmH2O)
  • Bearing Type
    Sleeve
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    26.5dB(A)
  • Power (Watts)
    0.75W
  • RPM
    7500RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -20~+90⁰C
  • Weight gram (g)
    26g
  • Current Rating
    0.15A
  • Voltage Rating
    4.5-5.5VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    80000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 424
    30 September, 2020
  • 1716
    27 September, 2020
  • 120
    25 October, 2020