Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAUB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-50mm L X 50mm H
-
Width15.00mm
-
Air Flow10.02CFM (0.284 m3/min)
-
Static Pressure0.096inchH2O (2.43mmH2O)
-
Bearing TypeSuperflo
-
Fan TypeAxial
-
FeaturesLocked Rotor Sensor
-
Noise20.0dB(A)
-
Power (Watts)0.48W
-
RPM3800RFM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)20g
-
Current Rating0.04A
-
Voltage Rating6.0-13.0VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found