Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB0612VH-AIT

Data & Documents
Product Attributes
  • Series
    AUB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    25.40mm
  • Air Flow
    29.30CFM (0.830 m3/min)
  • Static Pressure
    0.352inchH2O (8.95mmH2O)
  • Bearing Type
    Superflo
  • Fan Type
    Axial
  • Features
    --
  • Noise
    42.5dB(A)
  • Power (Watts)
    2.88W
  • RPM
    5500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    68.0g
  • Current Rating
    0.24A
  • Voltage Rating
    04.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 9
    27 April, 2014
  • 125
    01 October, 2020
  • 2050
    30 September, 2020
  • 331
    24 October, 2020