Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB0912H-A

Data & Documents
Product Attributes
  • Series
    AUB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    25.40mm
  • Air Flow
    59.89CFM (1.696 m3/min)
  • Static Pressure
    0.191inchH2O (04.86mmH2O)
  • Bearing Type
    Superflo
  • Fan Type
    Axial
  • Features
    --
  • Noise
    37.0dB(A)
  • Power (Watts)
    2.52W
  • RPM
    2800RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    120.g
  • Current Rating
    0.21A
  • Voltage Rating
    05.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 70
    01 October, 2020
  • 564
    20 October, 2020