Advanced Search

Stock Statues

Media Available

Environmental

Model: AUC0512DB-AF00

Product Attributes
  • Series
    AUC
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    15.00mm
  • Air Flow
    20.22CFM (0.572 m3/min)
  • Static Pressure
    0.299inchH2O (7.58mmH2O)
  • Bearing Type
    Superflo
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    38.5dB(A)
  • Power (Watts)
    2.16W
  • RPM
    7400RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    20g
  • Current Rating
    0.18A
  • Voltage Rating
    10.8-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 9248
    30 September, 2020
  • 1180
    30 September, 2020
  • 1465
    01 October, 2020
  • 153
    27 September, 2020
  • 2
    04 September, 2020