Advanced Search

Stock Statues

Media Available

Environmental

Model: BCB0812GHN-F00

Data & Documents
Product Attributes
  • Series
    BCB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-75mm L X 80mm H
  • Width
    30.00mm
  • Air Flow
    25.99CFM (0.736 m3/min)
  • Static Pressure
    2.663inchH2O (67.64mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach)
  • Noise
    67.8dB(A)
  • Power (Watts)
    17.40W
  • RPM
    9500RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    140.0g
  • Current Rating
    1.45A
  • Voltage Rating
    06.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 154
    01 October, 2020
  • 185
    30 September, 2020
  • 52
    22 October, 2020