Advanced Search

Stock Statues

Media Available

Environmental

Model: BCB1012UH-F00

Product Attributes
  • Series
    BCB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-97.2mm L X 94.4mm H
  • Width
    25.00mm
  • Air Flow
    35.31CFM (1.000 m3/min)
  • Static Pressure
    4.053inchH2O (102.95mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach)
  • Noise
    67.8dB(A)
  • Power (Watts)
    38.40W
  • RPM
    9300RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    176.0g
  • Current Rating
    3.20A
  • Voltage Rating
    6.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 800
    31 October, 2020
  • 55
    01 November, 2020
  • 189
    27 November, 2020