Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB03505HHA-A

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    --
  • Size / Dimension
    Square-35mm L X 35mm H
  • Width
    10.00mm
  • Air Flow
    2.12CFM (0.060 m3/min)
  • Static Pressure
    0.443inchH2O (11.25mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    31.0dB(A)
  • Power (Watts)
    0.75W
  • RPM
    8500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    11.0g
  • Current Rating
    0.15A
  • Voltage Rating
    4.0-5.50VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 571
    01 February, 2019
  • 1347
    24 May, 2020
  • 201
    29 February, 2020
  • 243
    27 January, 2019
  • 395
    25 October, 2020
  • 2214
    30 September, 2020