Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB03505LA-CR00

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    --
  • Size / Dimension
    Square-35mm L X 35mm H
  • Width
    10.00mm
  • Air Flow
    1.34CFM (0.038 m3/min)
  • Static Pressure
    0.163inchH2O (4.14mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Locked Rotor Sensor
  • Noise
    24.0dB(A)
  • Power (Watts)
    0.45W
  • RPM
    5500RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    11.0g
  • Current Rating
    0.09A
  • Voltage Rating
    4.5-5.50VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found