Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0405HHA-A

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    --
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    10.00mm
  • Air Flow
    3.00CFM (0.085 m3/min)
  • Static Pressure
    0.564inchH2O (14.33mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    34.5dB(A)
  • Power (Watts)
    0.80W
  • RPM
    8500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    12.0g
  • Current Rating
    0.16A
  • Voltage Rating
    4.0-5.50VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 2669
    30 September, 2020
  • 600
    02 August, 2020
  • 1026
    01 October, 2020
  • 322
    30 September, 2020
  • 599
    25 October, 2020
  • 2886
    27 September, 2020