Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0412ME

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-45mm L X42mm H
  • Width
    19.00mm
  • Air Flow
    2.08CFM (0.059 m3/min)
  • Static Pressure
    0.233inchH2O (05.92mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    30.0dB(A)
  • Power (Watts)
    0.60W
  • RPM
    4500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    22.0g
  • Current Rating
    0.05A
  • Voltage Rating
    10.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 40
    30 September, 2020
  • 498
    27 September, 2020