Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB04512VHD-R00

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-45mm L X 45mm H
  • Width
    20.00mm
  • Air Flow
    6.01CFM (0.170 m3/min)
  • Static Pressure
    0.557inchH2O (14.15mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Locked Rotor Sensor
  • Noise
    30.5dB(A)
  • Power (Watts)
    1.92W
  • RPM
    4500RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    17.0g
  • Current Rating
    0.16A
  • Voltage Rating
    5.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    20000 Hrs@70⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 501
    30 September, 2020