Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0505MA-C

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    5 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    10.30mm
  • Air Flow
    2.89CFM (0.082 m3/min)
  • Static Pressure
    0.383inchH2O (09.72mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    28.0dB(A)
  • Power (Watts)
    0.50W
  • RPM
    4300RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    22.5g
  • Current Rating
    0.10A
  • Voltage Rating
    3.5-5.50VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 589
    30 September, 2020