Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0512HHA-CF00

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    10.30mm
  • Air Flow
    3.98CFM (0.113 m3/min)
  • Static Pressure
    0.790inchH2O (20.09mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach)
  • Noise
    37.5dB(A)
  • Power (Watts)
    1.92W
  • RPM
    5900RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    22.5g
  • Current Rating
    0.16A
  • Voltage Rating
    05.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 493
    01 November, 2020
  • 1252
    31 October, 2020
  • 144
    30 October, 2020
  • 21
    22 November, 2020
  • 180
    16 October, 2020