Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesBFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-50mm L X 50mm H
-
Width20.00mm
-
Air Flow4.45CFM (0.126 m3/min)
-
Static Pressure0.309inchH2O (07.85mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach)
-
Noise28.0dB(A)
-
Power (Watts)1.44W
-
RPM3700RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)35.0g
-
Current Rating0.12A
-
Voltage Rating5.0-13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found