Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0512VHD

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    20.00mm
  • Air Flow
    6.75CFM (0.191 m3/min)
  • Static Pressure
    0.732inchH2O (18.60mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    38.5dB(A)
  • Power (Watts)
    2.76W
  • RPM
    5300RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    35.0g
  • Current Rating
    0.23A
  • Voltage Rating
    5.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 54
    25 October, 2020
  • 114
    01 August, 2020
  • 17
    03 August, 2020