Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0524H-R00

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-51mm L X51mm H
  • Width
    15.00mm
  • Air Flow
    3.88CFM (0.110 m3/min)
  • Static Pressure
    0.709inchH2O (18.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Locked Rotor Sensor
  • Noise
    38.0dB(A)
  • Power (Watts)
    2.16W
  • RPM
    5500RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    28.0g
  • Current Rating
    0.09A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 71
    30 September, 2020
  • 76
    01 October, 2020
  • 1
    20 August, 2020