Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0524M

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-51mm L X51mm H
  • Width
    15.00mm
  • Air Flow
    3.18CFM (0.090 m3/min)
  • Static Pressure
    0.433inchH2O (11.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    32.5dB(A)
  • Power (Watts)
    1.68W
  • RPM
    4500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    28.0g
  • Current Rating
    0.07A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found