Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0612H

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    25.00mm
  • Air Flow
    6.71CFM (0.190 m3/min)
  • Static Pressure
    0.428inchH2O (10.86mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    30.0dB(A)
  • Power (Watts)
    2.16W
  • RPM
    3200RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+90⁰C
  • Weight gram (g)
    51.0g
  • Current Rating
    0.18A
  • Voltage Rating
    5.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 171
    01 October, 2020
  • 63
    01 July, 2018
  • 104
    30 September, 2020
  • 326
    25 October, 2020