Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0612HB-N

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    15.40mm
  • Air Flow
    4.67CFM (0.132 m3/min)
  • Static Pressure
    0.651inchH2O (16.53mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    37.0dB(A)
  • Power (Watts)
    2.16W
  • RPM
    4800RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+90⁰C
  • Weight gram (g)
    45.0g
  • Current Rating
    0.18A
  • Voltage Rating
    07.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 190
    01 October, 2020
  • 420
    29 September, 2019
  • 315
    25 October, 2020