Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0712H-F00

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-75.7mm L X 75.7mm H
  • Width
    30.00mm
  • Air Flow
    11.30CFM (0.320 m3/min)
  • Static Pressure
    0.480inchH2O (12.20mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach)
  • Noise
    38.0dB(A)
  • Power (Watts)
    2.64W
  • RPM
    2900RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    95.0g
  • Current Rating
    0.22A
  • Voltage Rating
    7.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 180
    25 October, 2020
  • 60
    04 December, 2009
  • 504
    01 October, 2020
  • 868
    30 September, 2020
  • 224
    29 October, 2020