Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0712HD

Data & Documents
Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-70.2 Lmm L X 76.5mm H
  • Width
    20.00mm
  • Air Flow
    8.158CFM (0.231 m3/min)
  • Static Pressure
    1.034inchH2O (26.265mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    42.0dB(A)
  • Power (Watts)
    3.72W
  • RPM
    4000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    58.0g
  • Current Rating
    0.31A
  • Voltage Rating
    7.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 130
    30 September, 2020
  • 168
    01 October, 2020
  • 1062
    25 October, 2020
  • 357
    29 October, 2020