Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0712HH-AF00

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-75.7mm L X 75.7mm H
  • Width
    25.00mm
  • Air Flow
    15.32CFM (0.434 m3/min)
  • Static Pressure
    0.977inchH2O (24.816mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach)
  • Noise
    51.0dB(A)
  • Power (Watts)
    4.08W
  • RPM
    4400RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    90.0g
  • Current Rating
    0.34A
  • Voltage Rating
    7.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 424
    30 September, 2020
  • 281
    01 October, 2020
  • 386
    03 June, 2020