Advanced Search

Stock Statues

Media Available

Environmental

Model: BFB0712L-F00

Product Attributes
  • Series
    BFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-75.7mm L X 75.7mm H
  • Width
    30.00mm
  • Air Flow
    7.00CFM (0.198 m3/min)
  • Static Pressure
    0.157inchH2O (4.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach)
  • Noise
    26.0dB(A)
  • Power (Watts)
    0.72W
  • RPM
    1900RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    95.0g
  • Current Rating
    0.06A
  • Voltage Rating
    7.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 29
    30 November, 2014
  • 231
    30 September, 2020
  • 34
    01 October, 2020
  • 168
    22 October, 2020